text.skipToContent text.skipToNavigation

Category 5e Keystone jack, Wiremold ivory

KS5EA-99 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice® Keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The Keystone footprint allows for the greatest flexibility in installationscheduling because its rear insertion into the faceplate allows the technician to complete the termination before, during and after the construction process.

Color Wiremold Ivory
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Category 5e: Standards compliant
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion
  • Icon compatible: Supports 606 designation requirements
  • RoHS compliant: Lead free.
  • Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
  • Rear loading: Preferred mounting for panels.

Specifications

General Info
Color Wiremold Ivory
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin China
Warranty Type 5-Year
Standard UL Standard;RoHS
UPC Number 662875604822
Dimensions
Product Depth US 1.13 in
Product Height US 0.63 in
Product Width US 0.55 in
Additional Information
Product Environmental Profile Yes
Technical Information
Connector Type RJ-45
Connectivity Footprint Keystone
Impedance 100 Ohm
Termination Style 110
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;