TechChoice 6 Keystone jack, Black
KS6A-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Category 6 Keystone jack, 8-position, 180 degree exit, icon compatible, T568A/B wiring. TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Pack Size
1-PK
- 1-PK
- 25-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | China | ||
| Warranty Type | 5-Year | ||
| Standard | IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863, FCC part 68 Subpart F, TIA-568.2-D, IEC-603-7 compliant | ||
| UPC Number | 662875604846 |
Dimensions
| Product Depth US | 1.13 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 0.55 in |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | Keystone | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Specifications
Catalog
Product Environmental Profile
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what wall plate do i use for these jacks?
You would use the KSFPX, KSSSX, or KDFPRX, Where X=number of ports.
Date published: 2023-09-12
Is there a known quick/rapid termination tool for these jacks?
A standard 110 punch down tool will work on this jack. No Rapid tool available.
Date published: 2023-03-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
663BKG | Pass and Seymour
3-Way Switch, Grounded, 15As, 120 volts
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
660LAG | Pass and Seymour
Single Pole Switch, 15As, 120 volts
