Series II Module, 1-Sc Duplex (2 Fibers) Multimode, Aqua Adapters, 180 Degree Exit
60900370
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Series II, Multimode, SC Duplex, Aqua Adapters (2-Fiber), White Adapter Plate, has one duplex adapter with 180 Degree exit, and ceramic alignment sleeves. This adapter panel is 1 unit high. These adapter panels include dust caps, and offers two insests for optional icons (Not Included), to label each connector and indicate its purpose. Compatible With: Series-II Workstation Face Plates and Series-II Workstation Surface Mount Boxes. Wiremold raceway series 2700, 2800, and 2900
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Jack | ||
| Finish | Smooth | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Connector Color | Aqua | ||
| Standard | UL Standard | ||
| UPC Number | 662875649205 | ||
| Housing Color | White |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 1.9 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Series II | ||
| Connector 1 | SC Female | ||
| Connector 2 | SC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 2.5 mm | ||
| Number of Ports | 2 | ||
| Shuttered Adapters | No |
Resources
Brochure
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT8300 | Pass and Seymour
PlugTail® Extra Heavy-Duty Hospital Grade Receptacles, 20A, 125V
