TracJack Module, 1-LC (2 fibers) Multimode, 45 degree exit
63700050
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TracJack, Multimode, LC Duplex Adapters (2-Fiber), White Adapter Plate, has one duplex adapter, with ceramic alignment sleeves, mounted at a 45 Degree exit angle to allow for proper fiber bend radius. This adapter panel is 2 units high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Workstation | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Front Loading, Toolless Installation | ||
| Connector Color | White | ||
| Standard | UL Standard | ||
| UPC Number | 662875398387 | ||
| Housing Color | White |
Dimensions
| Product Depth US | 1.21 in | ||
| Product Height US | 1.84 in | ||
| Product Width US | 0.73 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | TracJack | ||
| Connector 1 | LC Female | ||
| Connector 2 | LC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 2 | ||
| Ferrule Diameter | 1.25 mm | ||
| Number of Ports | 2 | ||
| Shuttered Adapters | Yes |
Resources
Brochure
Specifications
Supporting Document
Catalog
Customer CAD PDF
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CSD1000 | Pass and Seymour
The sensor shall detect occupancy in the control area by detecting Doppler shifts in transmitted ultrasound and passive infrared heat changes. Detection verification of both technologies must occur in order to activate lighting systems. Upon verification, detection by either shall hold lighting on.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5362GRY | Pass and Seymour
Hard Use Spec Grade Receptacle, Back and Side Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1226W | Pass and Seymour
Manual Controller
