News: Legrand Acquires Finelite®
Industry leader in high performance, environmentally sustainable lighting solutions and products for commercial, educational and healthcare facilities.
Menu
Search
Menu

MM10 Cable Management Rack

Sorry! That combination does not exist.
Find a Store
+ Add to Wishlist
Specifications
General Info
Product Series: Mighty Mo 10
Type: Cable Management Racks
Component Type: Channel Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Frame
Finish Plating 1: Black Powdercoat
Material 1: Aluminum
Dimensions
Capacity Weight (US): Static capacity 2,000 lbs.
Depth (Metric): 667 mm
Diameter (Metric): Mighty Mo 10
Height (Metric): 2.2 m
Height (US): 86"
Width (Metric): 603 mm
Technical Information
Patent No: Patent pending
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Conformant: Yes
Resources
BIM Models
CAD Drawings
Customer Drawing No.
Instruction Sheet
You Might Like
Walkerflex Wiring System
Walkerflex Wiring System
WFX