text.skipToContent text.skipToNavigation

Standard Vertical Cable Management Cage with Cover - 3.75 in W x 6.58 in D x 7 ft H

SVMS704 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 65ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mounts to the side of a standard EIA rack. The fingers are spaced to line up with rack units, promoting efficient routing of patch cords to patch panels and equipment from the vertical manager. Dual snap on hinged covers allow easy access during moves, add, and changes. Available in single-sided and double-sided versions.
Width 4.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts to the side of a standard EIA rack
  • The fingers are spaced to line up with rack units, promoting efficient routing of patch cords to patch panels and equipment from the vertical manager
  • Dual snap on hinged covers allow easy access during moves, adds and changes
  • Includes all hardware necessary to mount to the side of a standard EIA rack

Specifications

General Info
Color Black
Type Enclosure
Material Polycarbonate
Finish Plastic
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Mounting Hardware
Warranty Type 5-Year
Standard RoHS
UPC Number 662875700999
Dimensions
Product Depth US 6.59 in
Product Height US 76.97 in
Product Width US 4.0 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No
Compatibility Q-Series
Mounting Vertical
Mounting Type Screw-on Mount
Rack Units 45 U

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;