Hinged Wall Mount Bracket - 5.25 H x 19 in W x 6 in D
604004301
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand® hinged wall mount brackets meet smaller system requirements and allow easy access to the rear of the panels. Holes in back allow for rear cable feed
through. These brackets are available in four heights, with 19 in #12-24 threaded EIA pattern Fully assembled – Black
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Space saving: Meets smaller system requirements when a full size rack isn't necessary
- Hinged: Permits easy and convenient access to rear of panel
- Rear access hole: Allows cables to be fed from behind
- Keyhole mounting: Installs easily, quickly and allows unit to be mounted with hinge on the left or right
- #12-24 threaded EIA hole pattern: Standards compliant to mount numerous types of 19" panels and equipment
Specifications
General Info
| Color | Black | ||
| Type | Bracket | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875030102 |
Dimensions
| Product Depth US | 5.25 in | ||
| Product Height US | 6.0 in | ||
| Product Width US | 19.16 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back | ||
| Mounting | Wall | ||
| Rack Units | 3 U | ||
| Mounting Rail Spacing | 19 in |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RS8-L-DIN | Vantage
Allows effortless control of lighting throughout the home
