text.skipToContent text.skipToNavigation

1-Gang Universal Cast Weatherproof Cover, Decorator/Duplex Receptacles/Toggle Switch, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unersal Cast WeatherproofCover, 1-Gang for #26, #8, #1 Openings
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One gang universal cover.
  • Heavy-duty die-cast zinc. Stainless steel springs.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Covers comply with NEC Section 406.8(A).
  • One sku meets six applicaton needs
  • Corner hinge allows vertical mount or horizontal mount
  • Three interchangeable metal inserts, #1 Toggle Switch, #8 Duplex Receptacle and: #26 GFCI

Specifications

General Info
Color Gray
Type Weatherproof Cover
Material Cast Metals
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Features Weatherproof
Standard UL Listed
Cover Type Weatherproof
UPC Number 785007011418
Dimensions
Product Height US 4.5 in
Product Length US 4.5 in
Product Width US 2.75 in
Product Weight US 0.44 lb
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Box Cover Position Vertical
Indoor/Outdoor Outdoor
Mounting Type Box Mounted
Number of Gangs 1
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what colors are available?

Asked by: TJR
Hello, the this cover comes in the: Grey, Bronze, Black, and Green.
Answered by: Wiremold Tech Support
Date published: 2024-03-28

IS THIS LOCKABLE?

Asked by: Rebekah Bell
The CA1U2681G(1 gang) Weather Proof Cover is now available as a "lockable" cover.
Answered by: Legrand Technical Support
Date published: 2019-11-15

Is it suitable for 1251I or 1251-RED

Asked by: Anonymous
Yes it has a toggle opening available
Answered by: Legrand Technical Support
Date published: 2018-10-24
  • y_2026, m_6, d_10, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CA1U2681G, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT