TradeMaster Tamper-Resistant Receptacle, Titanium - 885TRTI

Share Print Page

overview

15 amp, 125 volt, receptacle. A decorator tamper-resistant receptacle with a lustrous titanium finish that looks good while offering a tough, corrosion-resistant surface.

FEATURES
  • Meets 2008 National Electrical Code Tamper-Resistant requirements.
  • Protects children: patented shutter system helps prevent improper insertion of foreign objects.
  • High-impact resistant thermoplastic construction.
  • Extra-long strap, Quickloop wire looping aid and long-term blade retention.
  • Longer tri-drive screws for easier 12 AWG looping.
  • Extra-large circuit break-off tabs. Side-access push wire release.
  • Ultrasonic welding of face to back body.
  • Side wire accepts #12 – #14 AWG solid wire. Push wire accepts #14 AWG solid only.
  • Smooth, sleek titanium coating provides an elegant look. Premium finish withstands continuous, everyday use.

specifications

Dimension Info
Width U S: 1.29"
Depth U S: 1"
Height U S: 3.812"
Listing Agency Info
cULus
UN SPSC 39121704
BUY AMERICAN ACT COMPLIANCE
Country of Origin: CHINA
Buy American Act Status: No
You May Also Need
Plugmold in Kitchen
Plugmold Multi-Outlet Strips
Wiremold

Bring power where you need it at home.

Plugmold Tough
Plugmold Tough Power Strips
Wiremold

Part Number: PM48TC

Diamond plate aluminum; ideal for workbench power.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!