text.skipToContent text.skipToNavigation

Discontinued - USB Charger with Tamper-Resistant Receptacle, Black

TM8USBBKCC6 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Charge two devices simultaneously while still using the receptacle.
  • Compatible with USB 2.0 & 3.0 compatible devices.
  • Total charging capacity of 2.1A.
  • AC receptacles are tamper-resistant to meet NEC: Code: patented shutter system prevents improper insertion of foreign objects.
  • Back and side wire terminals accommodate #14AWG - #10 AWG stranded and solid copper wire for installation flexibility.
  • Accepts standard Pass & Seymour Wall Plates.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin China
Additional Information
Product Environmental Profile Yes
Technical Information
Is Tamper-Resistant Yes
USB Amperage 2.1 A
Number of USBs 2
USB Power Output 11 W
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Why have these been discontinued?

Asked by: Darren
This device has been replaced with other improved USB charging solutions.
Answered by: Wiremold Tech Support
Date published: 2023-02-28

Will this fit in a slim line electrical box?

Asked by: kam2199
The depth of the USB outlet is 1.31"
Answered by: Legrand Technical Support
Date published: 2020-11-11

I just purchased this item and I was excited to have it installed. A retired electrician friend of mine came over to assist me and said that it needs special wiring. Is that the case, or can we just install it in a regular outlet space? Thank you.

Asked by: Nancy
The USB/outlet does not require special wiring and can be used to replaced an existing 15A receptacle. It only requires a Hot, Neutral, and Ground connected to install.
Answered by: Legrand Technical Support
Date published: 2020-11-11

Y does the outlet work and not the usb ports

Asked by: Benny902
If the Receptacle is working and the USB is not I believe the unit is faulty. Call in to tech support at 1800 223 4185 Option1 We can send You a replacement for this item Or email in to tech.support-ps@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-11-11
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_TM8USBBKCC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT