Decorative Screwless Wall Plate, with Plastic Subplate, four gang, Nickel - SWP264NI

Share Print Page

overview

Nickel Decorative Screwless Wall Plate, with Plastic Subplate, Four Gang. Nickel Screwless Wall Plates add a classic touch to any contemporary kitchen or bath.

FEATURES
  • Unbreakable, flexible polycarbonate construction - conforms to uneven drywall.
  • Sleek smooth look that hide the screws and highlight the style.
  • Two-piece, non-conductive polycarbonate subplate speeds installation.
  • Automatic alignment pins ensure wall plates fit perfectly.
  • Smooth perimeter eliminates channel that can catch dirt.

specifications

Dimension Info
Width U S: 3.10"
Height U S: 4.87"
Listing Agency Info
cULus
UN SPSC 39121704
BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!