Decorative Finish Screwless Wall Plates, Decorator Openings, Plastic Subplate, One Gang, Stainless Steel - SWP26SS

Share Print Page

overview

Decorative Finish Screwless Wall Plates are seamless, smooth, and their super smooth construction provides no dirt-catching channel around plate's perimeter.  Auto alignment pins ensure that devices are properly positioned so that wall plates fit perfectly.  Oversized opening to accommodate all NEMA 26 decorator style openings.

FEATURES
  • Molded of .065" thick polycarbonate with matte finish.
  • 2-piece plastic subplate made of polycarbonate (“SWP” Series only).
  • Metal subplate made of .042" zinc-plated steel (“SW” Series only).
  • Extra 1/8" width and height than Standard size plates.
  • Oversized opening to accommodate all NEMA 26 decorator-style openings.

specifications

Dimension Info
Width U S: 3.10"
Height U S: 4.87"
Listing Agency Info
cULus
UN SPSC 39121704
BUY AMERICAN ACT COMPLIANCE
Country of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
You May Also Need
Plugmold in Kitchen
Plugmold Multi-Outlet Strips
Wiremold

Bring power where you need it at home.

Plugmold Tough
Plugmold Tough Power Strips
Wiremold

Part Number: PM48TC

Diamond plate aluminum; ideal for workbench power.

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!