
Discontinued - Harmony® 120V CFL/LED Dimmer, Three Interchangeable Face Colors
HCL453PTC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RHCL453PTC
Pass & Seymour Harmony� Dimmers combine our signature P&S Decorator style and easy, ergonomic operation. They also offer the added convenience of separate ON/OFF control and a sliding lighting level control, so you can turn lights on directly to any selected dimming level. This model comes with three interchangeable face colors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient operation - combines ON/OFF Decorator switch with separate slider for dimming control.
- Green LED glows when OFF to make dimmer easy to find in the dark.
- Constant memory returns lights to previous level after a power failure
- CFL/LED dimmable-bulb compatible (with the exception of 0 - 10v LED drivers).
- Single Pole and 3-Way Operation.
- Adjustment dial allows users to adjust the bottom of the dimming range for a wide range of CFL and LED bulbs.
- No derating required in multi-gang applications.
- Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Replaced by Part Number | RHCL453PTC | ||
UPC Number | 785007030556 |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1