Discontinued - Harmony® Interchangeable Face Incandescent Dimmer, 3 Colors
H1103PTC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Harmony TradeMaster Incandescent Dimmer, Single Pole/3-Way, 120V 1100W. Three interchangeable face plates, Ivory/White/Light Almond, saves time and money.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient operation - combines ON/OFF Decorator switch with separate slider for dimming control.
- Green LED glows when OFF to make dimmer easy to find in the dark.
- Constant memory returns lights to previous level after a power failure
- Higher ratings, Single Pole and 3-way operation. Works with standard 3-way switches and wiring.
- Screw-pressure-plate back wire terminals save time, space and money.
- No de-rating and no fins to break
- Package comes with three face colors - Ivory, White, Light Almond (TC).
- White only option also available (W).
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| UPC Number | 785007030501 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880TRW | Pass and Seymour
15A 125V Tamper-Resistant Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM4GMA4 | adorne Collection
Beautiful and exotic ebony wood, and guaranteed to enhance the look and atmosphere of any room.
$139.67
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTH155RMG1 | adorne Collection
The Touch Wi-Fi Ready Master Switch features a stunning glass-like face and operates just like an iPod simply press your finger on the circle to turn lights on and off.
$139.59
