Trademaster® 15A/125V North American Compliant Tamper-Resistant Duplex Receptacle, Light Almond
3232TRNALA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
15A/125A North American Compliant Trademaster Registered Tamper-Resistant Duplex Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Application Sector | Hospitality, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | North American Compliant | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007008180 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Push Wire, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 12 AWG |
Resources
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this device rated for 20amp feed- through?
Yes, the P&S Legrand 15A receptacles are designed with a 20A feed through capability.
They can be installed on a 20A branch-circuit so long as they are not the only device on that circuit.
NEC 2008 210.21(B) (3)
Date published: 2020-06-01
Can this rec have two separate circuits on it?
Yes, it has split circuit tabs in between the terminals that can be removed.
Date published: 2020-02-05
installed a 3232tr-bkcc14 outlet, have power to the unit, and leaving the unit, power on the lug, but, will not energize any devices.
Thank you for your question regarding Legrand receptacle 3232TRNABKCC14. I would double check your wiring and if everything is correct. It is difficult to trouble shoot this without more details. I would suggest calling and talking to Technical Support to better determine what the issue is. They can be reached at:
Pass & Seymour Legrand products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Date published: 2018-04-12
Bazaarvoice SAP Hybris Integration Version 2.8.1





