Rotary Fan Speed Control, White
94003W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rotary 1.5A 3-Speed De-Hummer Fan Speed Control
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Fan Speed Control | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | 3-Speed Fan Control, De-Hummer Fan Control | ||
| Number of Switches | 1 | ||
| Switch Type | Rotary | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA Listed, UL Listed | ||
| UPC Number | 785007940015 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 48758 |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Dimming Compatibility | Fan Speed Only | ||
| Contact Rating | 120V | ||
| Environmental Conditions | Indoor Only | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1.5A (FAN MOTOR) | ||
| Load Type | AC Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Preset | No | ||
| Speed Range | 3-Speed | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What adverse effects would occur if fan is on medium instead of high and one is still using the 94003 dehummer control?
The "adverse" effect would be that the fan speeds would be all different than if used with just the de-hummer, there may even be positions on the de-hummer that fail to make the fan move.
But there should not be any damage to anything, just improper operation.
Date published: 2021-05-05
hello , I am looking for some fan speed controls I would like the legrand p&s de-hummer in a 3-way is that possible?
We have a few different style of 3way De-hummer fan speed controllers and they would be used a a standard 3way switch on the other side of our 3way circuit:
Rotary style - DRDH163PIV
Toggle style - TSDDH163PI
Decorator Style - RHDH163PTC
Date published: 2021-05-05
The nut on the rotary switch shaft prohibits a standard wall plate from sitting flat against the wall. Do you have any guidance on how to overcome this problem?
A standard Toggle style wallplate is used with the Rotary style devices and it sits on the nut without issues.
Date published: 2019-11-18
Where can I find a replacement knob in white?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CR20RED | Pass and Seymour
Commercial Spec Grade Receptacle, Side-Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CR20W | Pass and Seymour
Commercial Spec Grade Receptacle, Side-Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR8300PIW | Pass and Seymour
Wrap-around green LEDs offer clear visual assurance of power indication at the receptacle.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR26362HGLA | Pass and Seymour
PlugTail® Tamper-Resistant Hospital Grade Decorator Receptacle, 20A 125V, Light Almond
