Hospital Grade 20 Amp Duplex GFCI, White - 2095HGW

Share Print Page

overview

Our complete line of Decorator devices combine today's design aesthetics - with ease of installation, reliability, and performance that never goes out of style.  SafeLock™ Protection: if critical components are damaged and ground fault protection is lost, power to receptacle is disconnected.  Prevents line-load reversal miswire: no power to the face or downstream receptacles if wired incorrectly.

FEATURES
  • Exceeds UL943 voltage surge requirements; survives 100x the required UL 3kA/6kV voltage surge test cycles. FSUL Listed (Federal Specification WC596). Trip indicator light (red LED).
  • Side or internal screw-pressure-plate back wire with #10 – #14 AWG solid or stranded copper wire. Two back wire holes per terminal.
  • 10kA SCCR, 20A/125VAC
  • Ground screw has a back wire clamp for easy installation. 1/4" thinner than competitors’ GFCIs; leaves more room for wires in the box.
  • Mounting screws are shipped captive in the device and wall plate for easier installation. High-impact-resistant thermoplastic construction.
  • Extra-long strap. Button colors match the device face. Dual-direction test and reset buttons. Class A rated GFCI. Supplied with matching TP26 nylon wall plate. Tri-drive screws.

specifications

Dimension Info
Width U S: 1.72"
Depth U S: 0.98"
Height U S: 4.2"
Listing Agency Info
cULus
UN SPSC 39121614
BUY AMERICAN ACT COMPLIANCE
Country of Origin: CHINA
Buy American Act Status: No
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!