text.skipToContent text.skipToNavigation

Portable GFC Auto Reset Box with four 15A Straight-Blade Outlets and 15A Plug

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Handles up to four loads.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Pass & Seymour
Color Yellow
Country Of Origin Mexico
Application Sector Commercial
Standard UL 943/498
Dimensions
Product Width US 6.66 in
Product Depth US 5.287 in
Product Height US 3.95 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  42190
cULus Listed  Yes
Technical Information
Frequency Rating 60 Hz
Trip Range 5±1 mA
Connection 60Hz
Number of Poles Double Pole
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 234ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;