Discontinued - Portable In-Line 15A GFCI Outlet Adapter, Manual Reset
1594PC2M
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | 1597PC2M | ||
| Standard | UL 943/498 | ||
| UPC Number | 785007263862 |
Technical Information
| Amperage | 15 A | ||
| Connection | 60Hz | ||
| Number of Poles | Double Pole |
Resources
Installation Instructions
Brochure
Specifications
BIM Models
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IG26362W | Pass and Seymour
Isolated Ground Heavy-Duty Decorator Spec Grade Receptacles, Back and Side Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P108W | Pass and Seymour
Shallow Switch and Outlet Box
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CG4047WX | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPP02D1PS | Pass and Seymour
Behavioral Health Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S118W | Pass and Seymour
Durable, impact-resistant thermoplastic box complemented by innovative extras that cut installation time. Single Gang, Old Work Switch and Outlet Box with Swing-Bracket for mounting. Adjusts from 1 1/4" down to 1/8". Two Auto/Clamps on Each End. 100 pack.
