Discontinued - In-Line Portable 15A GFCI, Manual Reset
1594TL2M
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 1597TL2M
Portable Ground Fault Circuit Interrupter, 15amp 125volt 2' Cord Turnlok, Manual Reset
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | 1597TL2M | ||
| Standard | UL 943/498 | ||
| UPC Number | 785007263916 |
Technical Information
| Amperage | 15 A | ||
| Connection | 60Hz | ||
| Number of Poles | Double Pole |
Resources
Installation Instructions
Specifications
BIM Models
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5747-3 | Wiremold
Add or extend power, phone, or data lines.
