text.skipToContent text.skipToNavigation

Discontinued - In Line Portable 20A GFCI, Manual Reset

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  2097TL2M

Portable Ground Fault Circuit Interrupter, 20amp 125volt 2' Cord, Manual Reset
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • In-line portable GFCI interrupter

Specifications

General Info
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  2097TL2M
Standard cULus, UL943, UL498, C22.2 No. 144, C22.2 No. 42, ROHS-Compliant
UPC Number 785007263954
Dimensions
Product Height US 2.0 in
Product Length US 8.0 in
Product Width US 3.5 in
Product Weight US 56.0 lb
Technical Information
Amperage 20 A
Connection Side and back wire.
Environmental Conditions -35C(-30F) to +66C(150F)
Number of Poles Double Pole
Operating Temperature -30°-150°F, -35°-66°C
Operating Temperature Max 150 °F
Operating Temperature Min -30 °F
Phase Single

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;