Pin & Sleeve Watertight 63A Non-Metallid Back Box
PSBBN601W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Non-Metallic Back Box with 1 1/2\and#39;\and#39; Hub Die Cast, 63A.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
- Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
- Nylon construction for highimpact and corrosion resistance.
- Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Natural-rubber grommets provide watertight protection at cable entry.
- Combination-head screws for added convenience and quick installation.
- Revolutionary, hinged cord grip for durable performance and ease of installation.
- Cover with integral neoprene gasket provides watertight seal.
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL Listed | ||
| UPC Number | 785007210101 |
Dimensions
| Product Depth US | 5.91 in | ||
| Product Height US | 11.91 in | ||
| Product Width US | 6.69 in |
Technical Information
| Wire Size | 2 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need to match a non metallic back box for my customer and this listing shows a metallic box for this part number? also I need a detailed cut sheet for this product and an image to be sure it is what they want. does this box also have threaded KO's?
The PSBBN601W is non metallic and the attached spec page shows an image and the NPT for the KO.
Date published: 2023-07-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Stainless-Accessories-DO | Cablofil
Dropouts provide the cable support and smooth radius needed for cable drop locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP4GEG | adorne Collection
Refined, enchanting and ecclectic hue.
$41.74
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP700RMTUW1 | adorne Collection
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSBBN202W | Pass and Seymour
63A Pin & Sleeve Intl Watertight Receptacle


