
Discontinued - Non-Grounding Single-Pole Combination Switch and Pilot Light, White | Sub 692WG
692W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 692WG
Single Pole, Single Pilot Light, Combination Switch, 15 amps, 120/125 volts, White.
�
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color | White | ||
Type | Combination | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Replaced by Part Number | 692WG | ||
Standard | UL20 | ||
UPC Number | 785007692020 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Actuator | Toggle | ||
Connection | Side wire, non-grounding | ||
Contact Configuration | N-O | ||
Contact Rating | 120/125 VAC, 15 Amp | ||
Environmental Conditions | Flammability: UL94 V2 | ||
Number of Poles | Single Pole | ||
Operating Cycles | 30000 |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Pilot light is very dim
I would suggest contacting Technical Support to go over the installation and provide a possible solution.
Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-03-09
692 series, how to wire as pilot light
The wiring diagram for the 692 Pilot light switch is attached.
Date published: 2022-05-08
Work sheet lost. How to wire 692 as a pilot lite?
The wiring diagram for the 692 Pilot light switch is attached.
Date published: 2021-03-24
IS THE PILOT LIGHT LIT WHEN OFF, LIT WHEN ON OR CONSTANTLY ON?
always off
Date published: 2021-03-24
How to connect this switch, wiring schematic
See the attached diagram for wiring the 692 Pilot Light Switch. The "jumper" is referring to the split circuit tab on the side(do not remove).
Date published: 2020-07-27
I’m replacing an existing switch/light, but your 692 is wired differently - the old one was wired just like a standard switch with the neon light coming on if the switch was on. How do I wire this one the same way.
The 692 Pilot Light switch requires a separate wire to the silver terminal. Your HOT wire goes to the brass terminal below it and you LOAD wire gets connected to one of the terminals on the other side.
Date published: 2020-05-14
Literature with the non-ground 692-W single pole switch dues not specify a ground in order for the pilot light to work. Please confirm as the light is not working. - Thanks
Thank you for your question regarding the Legrand 692W Pilot lighted switch. This switch does not require a Ground connection but it does require a separate Neutral wire for the Pilot light to light when the switch is in the ON position. All Pilot lighted switches will require a Neutral wire to function correctly.
Date published: 2018-04-02
Bazaarvoice SAP Hybris Integration Version 2.8.1