text.skipToContent text.skipToNavigation

Combination Switches

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Pole, Double Combination Switch, 15A, 120/277V, With Ground, Ivory.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily accessible break-off separate or common feed.
  • Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
  • Side wire #12 and #14 AWG.
  • Two devices fit into the space of one.
  • Grounding combination devices meet NEC Requirements.
  • Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color White
Type Combination, Switch, Tamper-Resistant
Material Thermoplastic
Finish Satin
Application Sector Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Features Combination
Wall Plate Included No
Number of Switches 2
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL 498
UPC Number 785007690132
Dimensions
Product Depth US 0.94 in
Product Height US 4.06 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 15 A
Connection Location Side Only
Requires Neutral Wire Yes
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Load Rating 15 A @ 120/277 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120 VAC, 277 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What's the difference between your 690WGCC6 and 690W (almost $1 cheaper)? I'm looking at both at Menards to replace an existing 1-pole 15-amp switch that's used to turn a light and a bathroom fan/light on. Thanks

Asked by: Ashe
The 690WGCC6 is a Grounded switch and the 690W does not have a Ground terminal.
Answered by: Legrand Technical Support
Date published: 2022-04-11

Why does your description of the 690G light switch mention the, "Long-life red neon lamp in pilot light rated 1/25 Watt, 125V." ? This switch doesn't have the neon lamp.

Asked by: al87
  • y_2026, m_1, d_23, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_690WG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT