text.skipToContent text.skipToNavigation

Discontinued - Dual Technology Sensor Wall Switch, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Dual Technology Wall Switch Sensor, 1050 sq.ft. coverage, 120/230/277 VAC 50/60 Hz
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High sensitivity and dense coverage for exceptional performance.
  • Sensitivity adjustment
  • Self-adaptive technology for automatic, intuitive energy savings.
  • Color-matched lenses and low profile for appealing design.
  • Fast,easy installation/switch-out.
  • Zero-crossing for long relay life.
  • Choice of auto-ON or manual-ON operation

Specifications

General Info
Color Black
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007004793
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Wall switch replacement for occupancy sensors dual technology, does it come in a 3-way switch?

Asked by: Ed39
The DSW301W is our multi-way dual technology wall sensor: https://www.legrand.us/lighting-controls-and-systems/occupancy-and-vacancy-sensors/wall-switch-occupancy-and-vacancy-sensors/dual-tech-wall-switch-occupancy-sensor-120-277v/p/dsw-301-w
Answered by: Legrand Technical Support
Date published: 2021-11-04
  • y_2026, m_6, d_10, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WDT100BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT