Discontinued - PlugTail® Commercial Passive Infrared (PIR) Wall Switch Sensor, Gray
PTWSP250GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by WS-301-G
Commercial Occupancy Sensor (PIR) PlugTail Automatic Wall Switch with 3 Wire Technology. Compact decorator design, shallow 1"" back body, positive detection indicator with no minimum load requirement. Available in Ivory, White, Gray and Light Almond.
For detailed PlugTail� information, visit our PlugTail Headquarters.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Detection Signature Analysis provides high immunity to RFI and EMI.
- Integrated light level sensor works from 10 to 150 footcandles.
- Compatible with all electronic and magnetic ballasts, PL lamp balasts, compact fluorescent.
- Adjustable time delay of 30 seconds to 30 minutes.
- Dual 120/277VAC operation, Adjustable sensitivity from 20% to 100%, 180 degree coverage of up to 900 sq. ft.
- Patented voltage drop protection and zero crossing circuitry.
- No exposed terminals create a fingersafe application before, during, and after installation.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- For covering patents, see www.legrand.us/patents. :
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | WS-301-G | ||
Color | Gray | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | CSA Listed, cULus, UL Listed |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Target Size | 180 deg | ||
Response Frequency | 60 Hz | ||
Sensor Type | Occupancy | ||
Sensing Range | 900 sq ft | ||
Sensitivity | 60Hz | ||
Load | 120/277VAC | ||
Environmental Conditions | Indoor Use Only |
Resources
Cutsheet
Supporting Document
Brochure
BIM Models
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the function of the line power reversing switch?
If the sensor fails to operate after the initial warm-up period, use a small
flat blade screwdriver to pry off button and slide the line power reversing
switch to the opposite position. This will re-initiate the warm-up period. In most cases You will not need to use this switch.
Date published: 2018-09-27
I have an application that needs a four way sensing function in a commercial hallway. Can you please advise as to the best solution for this simple application . i usually use a WS-250 sensor and I'd like to stay with Wattstopper. Schematic????
The Wattstopper PW301 Commerical grade sensor is design for "multi-way" application so you could 3 of them for a 4way setup.
https://www.legrand.us/wattstopper/sensors/optional-neutral-occupancy-sensors/pw-301.aspx
Date published: 2024-04-14
Bazaarvoice SAP Hybris Integration Version 2.8.1