Discontinued - Commercial PIR Occupancy Sensor Wall Switch, Gray
WSP250GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by WS-250-G
Passive Infrared Wall Switch Sensor, 1050 sq.ft. coverage, 120 VAC 60 Hz/277 VAC 60Hz, Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 180-degree PIR Coverage
- Built in light level sensor
- LED detection indicator
- Dual-voltage model: 120/277 VAC
- 1-inch deep back body and flying leads for easy installation
- Time delay adjustment from 30 seconds to 30 minutes
- Adjustable unit sensitivity (light sensing) from 20% to 100%
- Supplied with matching TP26 nylon wall plate
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Gray | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | WS-250-G | ||
| UPC Number | 785007000092 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Sensor Type | Occupancy |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be used in a three-way setup or is it strictly single pole?
The WSP250 is a single pole only sensor.
Date published: 2021-08-12
Can you reorder the On/Off Button Switch Cover? Thanks, Deb
Hello,
This is not a part you can order but if you contact tech support at 844-957-3783 we might be able to help.
Thank you,
Date published: 2021-04-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5736WH | Wiremold
Add or extend power, phone, or data lines.
