text.skipToContent text.skipToNavigation

Discontinued - Commercial PIR Occupancy Sensor Wall Switch, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WS-250-LA, WS250LA

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 180-degree PIR Coverage
  • Built in light level sensor
  • LED detection indicator
  • Dual-voltage model: 120/277 VAC
  • 1-inch deep back body and flying leads for easy installation
  • Time delay adjustment from 30 seconds to 30 minutes
  • Adjustable unit sensitivity (light sensing) from 20% to 100%
  • Supplied with matching TP26 nylon wall plate
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  WS-250-LA, WS250LA
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used in a three-way setup or is it strictly single pole?

Asked by: BD74
The WSP250 is a single pole only sensor.
Answered by: Legrand Technical Support
Date published: 2021-08-12

Can you reorder the On/Off Button Switch Cover? Thanks, Deb

Asked by: Danto2
Hello, This is not a part you can order but if you contact tech support at 844-957-3783 we might be able to help. Thank you,
Answered by: Wiremold Tech Support
Date published: 2021-04-08
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WSP250LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT