1-Gang Low Voltage Mounting Bracket with QuickConnect
SLV1B
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$1.94 USD
The 1-Gang Low Voltage Mounting Bracket with QuickConnect offers single tap technology for secure device mounting and enhanced productivity. Ideal for low voltage installations, this bracket ensures a quick and reliable setup, making it perfect for both residential and commercial applications.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 785007618327 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 3.8 in | ||
| Product Width US | 4.0 in |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1PFG1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.
$3.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC6RJ45G1 | adorne Collection
Keystone insert.
$17.69
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC6RJ45M1 | adorne Collection
Keystone insert.
$17.69


