Residential Occupancy Sensor, Light Almond

RWU600ULACC4

Single Pole Occupancy Sensor, 3-Wire 600W, Light Almond

features & benefits

  • Replaces a standard light or fan single pole switch.
  • Lighted switch for visibility in darkened rooms.
  • Automatic-ON operation.
  • Fixed five-minute time delay.
  • Low-profile styling with uniform color-matched lens and device.
  • Coverage: 180 degrees, max. 600 ft.2 (56m2)
  • cULus listed.
  • 5-year warranty.
  • Works with most common residential lighting types.
  • RWU600U only -- Load: Incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.

specifications

General Info

  • Color: Light Almond
  • Type: Incandescent
  • Number Of Poles: 1
  • Number Of Wires: 2

Listing Agencies/Third Party Information

  • cULus: Yes
  • UN SPS C: 39121502

Dimensions

  • Depth (U S): 1.88"
  • Height U S: 2.63"
  • Width U S: 1.69"




Buy American Act Compliance

  • Country of Origin: CHINA
  • Buy American Act Status: No
  
 
Close website feedback

1. Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
2. Which best describes you?
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your projects or business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!