Discontinued - 500W 120V Incandescent Single Pole Vacancy Sensor, Manual Operation, Light Almond
RW500BLACC4
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RRW600VTC
Designed to replace a standard light or fan single pole switch, this vacancy sensor controls most types of lighting and is Ideal for bedrooms and baths.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- California Title 24 compliant. .
- Lighted switch for visibility in darkened rooms.
- Manual-ON operation.
- Fixed 30-minute time delay, no adjustment necessary.
- Low-profile styling with uniform color-matched lens and device.
- Coverage: 180 degrees, max. 600 ft.2 (56m2).
- Load: Incandescent.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Color | Light Almond | ||
| Type | Dimmer | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | RRW600VTC | ||
| Standard | UL Listed | ||
| UPC Number | 785007705140 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Operating Cycles | 100000 | ||
| Sensor Type | Vacancy |
Resources
Installation Instructions
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS8200HW | Pass and Seymour
Heavy-Duty Hospital Grade Receptacles, Back and Side Wire, 15A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS8200HI | Pass and Seymour
Heavy-Duty Hospital Grade Receptacles, Back and Side Wire, 15A, 125V
