text.skipToContent text.skipToNavigation

Discontinued - Night Light with Single 15A Tamper-Resistant Outlet, White

NTL81TRWCC6 Pass and Seymour
Discontinued - Night Light with Single 15A Tamper-Resistant Outlet, Black is rated 5.0 out of 5 by 1.
  • y_2025, m_6, d_1, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_NTL81TRWCC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT

Replaced by  NTL885TRWCC6

Install extra nighttime convenience, control and child safety with P&S tamper-resistant night light devices. They replace any existing receptacle and offer automatic sensor control.

For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Factory-set light level.
  • Sensor automatically controls night light based on ambient light.
  • Energy-efficient soft glow LED lights remain cool to the touch even when in use.
  • Tamper-resistant shutters protect children from inserting small objects.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color White
Type Nightlight
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  NTL885TRWCC6
Standard cULus, UL Listed
UPC Number 785007035360
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Contact Configuration 15A
Contact Rating 125
Environmental Conditions UL94 V2
Is Tamper-Resistant Yes
Operating Cycles 50000

Reviews

Rated 5 out of 5 by from Exactly what I needed Exactly what I needed. I needed to match this to an existing outlet that I purchased years ago. I could not find it anywhere. Legrand had it online. Price was reasonable. With shipping it was a little more that I would have paid at a home improvement store, but I guess it was a small price to pay for an item I could not find anywhere else. Outlet was as expected. Good quality, installed easy and works as it should.
Date published: 2018-04-04
  • y_2025, m_6, d_1, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_NTL81TRWCC6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

I have searched everywhere, is this actually available anywhere in white?

Asked by: HELP
The NTL81TRWCC6 is no longer available and has been replaced with the NTL885TRWCC6, which is currently in stock. https://www.legrand.us/wiring-devices/outlets-and-receptacles/residential-receptacles/radiant-15a-tamper-resistant-outlet-with-night-light/p/ntl885trwcc6?text=NTL885TRWCC6
Answered by: Legrand Technical Support
Date published: 2021-12-21

What cover do you recommend to purchase to go with this?

Asked by: Ryan
This will work with RWP26W or TP26W wallplate for a single gang installation. https://www.legrand.us/radiant/products/wallplates/rwp26w.aspx https://www.legrand.us/radiant/search.aspx?q=tp26w
Answered by: Legrand Technical Support
Date published: 2019-05-06

Does the light come on and off instantly or id there a long delay?

Asked by: Ryan
Good Morning, There should be no delay when it turns on and off. Hope this helps!
Answered by: Tech Support
Date published: 2018-08-16
  • y_2025, m_6, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_NTL81TRWCC6, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT