Isolated Ground Receptacles - PSIG5266X

Share Print Page

overview

Straight Blade Plug 2pole 3wire 15amp 125volt Isolated Ground

FEATURES

Unit arrives completely ready-to-wire, cuts installation time significantly. Nylon housing provides impact and chemical resistance. Rugged two-piece cord grip provides more uniform cord retention. Internal dust shield keeps terminals free of contaminants. Tri-drive assembly screws are standard on all Specification Grade plugs and connectors. All 3-wire terminals located on the same plane, allows for quick wire termination from any angle. Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity. Cord-grip screws recessed to protect installer against screwdriver head slippage.

specifications

Dimension Info
Width U S: 1.516"
Depth U S: 1.752"
Height U S: 1.516"
Listing Agency Info
cULus
UN SPSC 39121402
BUY AMERICAN ACT COMPLIANCE
Country of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!