3.1A Spec Grade USB Outlet, Type A, 15A, Tamper-Resistant, Brown
TR5262USB
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$43.91 USD
Designed for commercial markets with strength and durability in mind, this combination duplex receptacle and two USB Type-A features 3.1A overall USB charging capability and is compatible with USB 2.0 & 3.0 devices. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Overall 3.1A USB charging capability: Combination AC duplex receptacles include two 5-volt DC USB ports that work with USB 2.0 & 3.0 compatible devices.
- Auto-ground clip assures positive ground.
- AC receptacles are tamper-resistant as standard: patented shutter system prevents improper insertion of foreign objects.
- Multiple color options available.
- Back and side wire terminals accommodate #14 AWG - #10 AWG stranded and solid copper wire.
- Stainless steel auto-ground clips assure positive ground.
- Wire Size: #14 - #10 AWG Copper Conductor Only
Specifications
General Info
| Color | Brown | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Single Piece Plated Steel Mounting Strap, USB-A Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | CSA Listed, cULus, FSUL, UL Listed, RoHS, FEDSPEC | ||
| UPC Number | 785007031782 |
Dimensions
| Product Depth US | 1.392 in | ||
| Product Height US | 2.677 in | ||
| Product Width US | 1.693 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Screw Terminals | ||
| Dielectric Strength | Withstands 2000V minimum | ||
| USB Amperage | 3.1 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
BIM Models
Supporting Document
Product Environmental Profile
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How much energy does it consume when the USB ports are not in use?
Thank you for your inquiry. The idle power draw will equal 0.0016 watts.
Date published: 2024-11-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20HUSBACLA | Pass and Seymour
20A 125V Hospital Grade Tamper-Resistant Receptacle with 3.1A USB A/C charging
