Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Brown - 5362

Share Print Page

overview

Hard Use Spec Grade Duplex Receptacle Back & Side Wire 20amp 125volt Brown

FEATURES
  • Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
  • Impact-resistant nylon face.
  • 8 hole internal screw-pressure-plate back wire terminals accept #10 - #14 AWG solid or stranded copper or copper-clad conductors.
  • Terminal compartments isolated from each other for positive conductor containment.
  • Tri-drive terminal and mounting screws.
  • Auto-ground clip assures positive ground.

specifications

Dimension Info
Width U S: 1.322"
Depth U S: .780"
Height U S: 3.281"
Listing Agency Info
cULus
UN SPSC 39121406
BUY AMERICAN ACT COMPLIANCE
Country of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
You May Also Need
PT5362
PlugTail™ Spec Grade Receptacles, 20A, 125V, Brown
Pass & Seymour

Part Number: PT5362
PlugTail™ Spec Grade Duplex Receptacle 20amp 125volt Brown

Duplex Receptacle Openings, One Gang, Brown
Pass & Seymour

Part Number: TP8
Trademaster Wall Plate 1gang 1duplex Brown

Two-Compartment Single- or Multi-Service Recessed Floor Box, RFB2
RFB2 Two-Compartment Single- or Multi-Service Recessed Floor Box
Wiremold

Part Number: RFB2
Recessed Floor Boxes for Wood & Concrete Floors

 
Close website feedback

Thanks for visiting Legrand. How would you rate your overall experience with the Legrand website today?











1 = Poor 10 = Excellent
ENTER  

Thank you for your input. We truly value your opinion.

As we design to be better at everything we do, we could use your help improving the Legrand website:

(1) How well do the layouts help you find what you are looking for?










1 = Poor 10 = Excellent
(2) How relevant are the search results on our website?










1 = Poor 10 = Excellent
(3) How useful to you is the quality of information on our website?










1 = Poor 10 = Excellent
(4) How likely are you to return to the Legrand website?










1 = Very Unlikely 10 = Very Likely
(5) How critical to your business are Legrand products?










1 = Not Critical 10 = Very Critical
(6) How likely are you to purchase or specify Legrand products within the next 30 days?










1 = Very Unlikely 10 = Very Likely
(7) How likely are you to recommend Legrand to a friend or colleague?










1 = Very Unlikely 10 = Very Likely
Please share any additional comments about your experience with our website below:

Thank you for taking our survey and helping Legrand serve you better.

Privacy Policy   |   SUBMIT & CLOSE

Thank you for your time!