PlugTail® 20A 125V Extra Heavy Duty Hospital-Grade Duplex Receptacle, Black
PT8300BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail Registered Extra Heavy-Duty Hospital Grade Receptacles, 20A, 125V PlugTail Registered devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- .036 inch thick, brass, triple-wipe power contacts for lasting retention.
- Large brass contacts snugly terminate on device blade terminals.
- No exposed terminals create a finger safe application before, during, and after installation.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Crimped and welded contacts.
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
- PlugTail™ Connector: #12 AWG, THHN, copper conductor, 6" leads, stripped, solid or stranded, for use with PlugTail Receptacles only
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial, Healthcare | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Brass Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Hospital Grade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498, FEDSPEC | ||
| UPC Number | 785007091113 |
Dimensions
| Product Depth US | 0.625 in | ||
| Product Height US | 2.75 in | ||
| Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Phase | Three | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Specifications
BIM Models
Supporting Document
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the testing requirements and frequency of testing for this hospital grade outlet (PT8300)
Hello,
We advise, press the TEST button (then RESET button) every month to assure proper operation.
Thank you,
Date published: 2022-10-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
