text.skipToContent text.skipToNavigation

PlugTail® Three-Way 20A Decorator Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail Registered 3-way 20A Decorator Switch
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ground wire pre-mounted to the box
  • Mud ring factory installed
  • 4'' square x 1 1/2'' or 2 1/8'' metal boxes
  • PlugTail Right Angle Connectors with 12 AWG copper pigtails
  • All Double Gang Kits contain two right angle PlugTail connectors
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color White
Type Decorator, Switch
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Decorator Style
Wall Plate Included No
Number of Switches 1
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
Standard UL 20
UPC Number 785007001020
Dimensions
Product Depth US 1.06 in
Product Height US 4.2 in
Product Width US 1.3 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back Only
Requires Neutral Wire No
Wire Connection Type PlugTail
Indoor/Outdoor Indoor
Mounting Type Wall Box
Number of Gangs 1
Number of Poles 3-Way
Throw Type Single Throw
Terminal Accommodation #14 AWG - #12 AWG
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed