Discontinued - Midget Flanged Outlet - Black Face, Gray Flange
ML314
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Midget Lock Flanged Outlet 3-Pole 3-Wire 15A 125/250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL Listed | ||
| UPC Number | 785007124545 |
Dimensions
| Product Depth US | 1.26 in | ||
| Product Width US | 2.06 in |
Technical Information
| Amperage | 15 A | ||
| Environmental Conditions | UL94 V2, Maximum Continuous +75°C, minimum -40°C without impact | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-75°C | ||
| Operating Temperature Max | 75 °C | ||
| Operating Temperature Min | -40 °C | ||
| Phase | Single | ||
| Wire Size | 18 - 14 AWG |
Resources
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ML114 | Pass and Seymour
Midget Flanged Outlet - Black Face Flange
