text.skipToContent text.skipToNavigation

Discontinued - Midget Flanged Inlet - Black Face, Gray Flange

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Midget Lock Flanged Outlet 3-Pole 3-Wire 15A 125/250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design
  • Wire Size: 18/3 thru 14/3 AWG Round cord (.23" - .52" Dia.)

Specifications

General Info
Color Gray
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL Listed
UPC Number 785007124552
Dimensions
Product Depth US 1.13 in
Product Width US 2.06 in
Technical Information
Amperage 15 A
Environmental Conditions UL94 V2, Maximum Continuous +75°C, minimum -40°C without impact
Number of Poles Double Pole
Number of Wires 3
Operating Temperature -40°-75°C
Operating Temperature Max 75 °C
Operating Temperature Min -40 °C
Phase Single
Wire Size 18 - 14 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;