Discontinued - 20A Power Interrupting Plug, Hospital Use, Non Metallic
23056N
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plug Hospital Grade 2-Pole 3-Wire 20A 125V Power Interrupting
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Type | Plug Tail | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL Listed | ||
| UPC Number | 785007230109 |
Technical Information
| Amperage | 20 A | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Phase | Three |
Resources
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
