Discontinued - 30A Power Interrupting Plug, Non Metallic
20415N
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
30A Power Interrupting Non-Metallic Plug, 3-Pole, 4-Wire, 30A 600VAC, 20A 250VDC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL 498 | ||
| UPC Number | 785007230154 |
Dimensions
| Product Length US | 4.18 in | ||
| Product Width US | 2.56 in |
Technical Information
| Amperage | 30 A | ||
| Number of Poles | 3-Way | ||
| Number of Wires | 4 | ||
| Phase | Three | ||
| Wire Size | 18 - 0 AWG |
Resources
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello Tech Svc, question, will a P&S Plug 20415N work with a Hubbell 21414B?
Yes the 20415N will work with a Hubbell 21414B
Date published: 2018-08-02
Does P&S have a replacement for the 20415N
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L620P | Pass and Seymour
20A NEMA Plug L620 - Black Back Front Body
