text.skipToContent text.skipToNavigation

Steel Stud Bracket Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang. Horizontal. 1/2-inch offset for wood or steel stud mount. Two stabilizer legs. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick/Click feature offers fast and dependable installation of devices (single, two, three, and four gang).
  • Unique offset tab assures proper alignment to wall face.
  • Can be used for steel or wooden studs.
  • Can be installed on steel studs with most standard crimping tools in addition to CT1 Crimping Tool.
  • Molded of high-impact thermoplastic.

Specifications

General Info
Color Gray
Type Outlet Box
Material Thermoplastic
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin United States
Features Auto Clamps, Deep, Quick Entry
Installation Location Wall
Number of Knockouts 4
Warranty Type 1-Year Limited Warranty
Standard UL Listed
UPC Number 785007301496
Dimensions
Product Depth US 3.875 in
Product Height US 3.75 in
Product Volume US 22.0 cu in
Product Length US 3.75 in
Product Width US 2.25 in
Cubic Capacity 22 in³
Technical Information
Box Cover Position Horizontal
Box Shape Rectangular
Cable Entry Back, Bottom, Top
Indoor/Outdoor Indoor
Mounting Type Nail On
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;