text.skipToContent text.skipToNavigation

Discontinued - Plastic Jewels, Rectangular, Green

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 69ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Rectangular acrylic plastic warning light jewel for toggle switch plates with holding ring.

Color Green
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Green
Product Line Pass & Seymour
Country Of Origin United States
UPC Number 785007000825
Dimensions
Product Height US 3.0 in
Product Length US 1.4 in
Product Width US 1.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;