radiant® 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Light Almond
2097LA
radiant Collection
radiant® 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Gray is rated
out of
5 by
8.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$23.81 USD
GFCI receptacles from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. 20A outlets are ideal for use with larger appliances, as well as to meet regional requirements (Chicago, Canada).
GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device
- Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
- Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected
- Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
- Replaces any standard receptacle with ease, in as little as 10 minutes
- Features durable, high-impact resistant thermoplastic construction
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
| Color | Light Almond | ||
| Finish | Satin | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007036480 |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.73 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Premium Content
Cutsheet
Reviews
Rated 5 out of
5
by
MikeD from
Works great and easy to install
I had no problem installing this outlet. It is easy to test and reset.
Date published: 2019-09-27
Rated 5 out of
5
by
Jason S. from
Radiant Self-Test GFCI Receptacle
Product as described and expected. Functions perfectly!
Date published: 2022-12-15
Rated 5 out of
5
by
Chandra G from
Modern, upgraded look
The radiant receptables instantly upgraded the look and feel of this seemingly minor feature. Receptables and faceplates are a small part of decor, but can be impactful if they're clean, new and blend in with the wall.
Date published: 2023-09-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
On some other products, Legrand lists the wattage (for example, the 2097TRAPLW has a 2500 wattage rating). What does this mean and what is the wattage rating for this device (2097W)?
Thank you for contacting Pass & Seymour Technical Support. A 20Amp circuit will support a maximum of 2500 watts at 125VAC. The GFCI part numbers 2097TRAPLW & 2097W both support 2500 watts at 125VAC.
Date published: 2024-09-16
Can 20A Outlet be used in place of 15A? How do I know which to purchase? Is it safe just to purchase 20A if I dont know which amp I have?
Hello,
Before installing a new device it's recommended to verify your circuit to ensure the device is rated appropriately for the circuit. If you're unsure which circuit you have, it'd be best to stay with a 15A device.
Date published: 2024-01-08
What is the short circuit current rating of this device (KAIC, SCCR) I also would need the supporting documentation.
Hello,
I've attached the catalog page referencing Specifications for GFCI part number 2097W.
Please feel free to email Pass & Seymour Technical Support if you need additional assistance.
Pass & Seymour Technical Support - tech.support@legrand.us
Best Regards,
Technical Support
Date published: 2024-07-31
Does this come with the wall plate?
Hello,
The 2097BK is supplied with a matching TP26BK wall plate. The radiant screwless wall plate must be purchased separately using part number RWP26BKCC6.
Part #: TP26BK - Included
Part #: RWP26BKCC6 - Sold separately
Best Regards,
Technical Support
Date published: 2023-08-29
Hi, can you please explain me Status Indicator Light about providing visibility of GFCI protection?Do you have any model with those or similar? GREEN - NORMAL OP. / RED - ALERT! / NO LED - NO POWER. Thanks and regards. Marc
Hello,
I would recommend the following radiant Audible Alarm Self-Test GFCI:
Part #: 2097TRAW
Features:
-Audible Alarm alert of tripped condition
-Solid Red LED indicates the GFCI has tripped
-Blinking Red LED if an automatic test has failed (Recommend Replacing)
Best Regards,
Technical Support
Date published: 2024-03-27
How many outlets will this protect beyond this outlet if set up in a series?
Hello Rick, as a general rule, we usually recommend planning for 6 downstream outlets to be protected from one in wall GFCI device.
Date published: 2023-06-28
Which cover plate goes with 2097W and 2097TRBK receptacles?
Hello Eric, the GFCI receptacles use standard decorator wall plates. Therefor you could use a TP26W as a standard option. Alternatively, the RWP26W would also accommodate the devices while offering a screwless look. If you're having trouble selecting a wall plate, please contact us in Technical Support (1-844-957-3783) so we can help you choose the best product for your application.
Date published: 2023-01-23
Can a standard screw cover be used on the radiant receptacles in lieu of the screwless cover plate?
Hello L Beg,
The 2097W can be used with standard screw wall plates.
Best Regards,
Technical Support
Date published: 2022-12-08
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262LACC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.55
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHCL453PTCCCV6 | radiant Collection
Delivers precise control of CFL/LED dimmable bulbs, as well as energy savings, with classic style.
$37.07
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873LACC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
$6.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26LACC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.37
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870LACC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.21
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP2W | Pass and Seymour
Toggle Switch Openings, 2-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
660LAG | Pass and Seymour
Single Pole Switch, 15As, 120 volts





