text.skipToContent text.skipToNavigation

radiant® 15A Single-Pole Switch with Locator Light, Light Almond

radiant® 15A Single-Pole Switch with Locator Light, Ivory is rated 3.2 out of 5 by 17.
  • y_2025, m_5, d_12, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_13
  • loc_en_US, sid_TM870LASL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT

$13.44 USD

Ideal for spaces like bedrooms and baths, this switch provides on/off control from a single location and includes a small, built-in light to help you locate it in the dark. Part of the radiant® Collection, it also features clean lines and smooth paddle action for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with incandescent lights/bulbs only.
  • Replaces any standard switch with ease, in as little as 10 minutes.
  • Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
  • Uses a paddle switch for smoother control with a low-profile aesthetic.
  • Features durable, high-impact resistant thermoplastic construction.
  • Designed to install easily with a narrower back body and captivated mounting screws.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Light Almond
Type Switch
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Locator Light
Number of Switches 1
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
Standard UL 20
UPC Number 785007245523
Dimensions
Product Depth US 1.27 in
Product Height US 4.19 in
Product Width US 1.43 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 15 A
Contact Rating 15 Amp, 120/125 VAC
Indoor/Outdoor Indoor
Mounting Type Box
Number of Gangs 1
Number of Poles Single Pole
Wire Size #14 - #10 AWG

Reviews

Rated 4 out of 5 by from Excellent Switch Clean lines and modern styling Looks nice on the wall Excellent choice of colors. The small light is highly visible in a dark room and is exactly what I had in mind when looking for this type of switch. The point of the light is to help you locate the switch in the dark, not illuminate it. Every light in my house is LED. I do not have any issues with the light as other reviewers do. Initially I did but I discovered a ground problem with the electrical in the house. I've not had a problem since. I installed seven of these switches. Two had to be replaced when the small light stopped working, the switch itself still worked perfectly. Why, I do not know. But the replacements have not failed. I've had the switches for three years now without any trouble. My only wish is that there should be a black version with the light.
Date published: 2021-12-27
Rated 5 out of 5 by from Great switch Very nice switch. The light is absolutely perfect. not too bright and not too dim.Not sure whey these other clowns complain so much about them. The light is absolutely visible. If you can't see it then you may need glass, contacts or a darn flashlight! Easy to install, works great and looks great. I get nothing but compliments on these switches. I'm converting my entire house. Oh look... I'm about to go install one right now. HIGHLY recommended
Date published: 2019-01-25
Rated 4 out of 5 by from Like the light, wish it matched the others better. We like the locator light. I wanted to match the fan controllers etc.that also have locator lights. The only reason I give 4 stars is the light on these switches is faint or dim compared to a Radiant fan controller switch or dimmer switch. Also, these are quite delicate. My house has 12ga wiring, it easy break these when tightening the screws.
Date published: 2022-06-27
Rated 5 out of 5 by from Welcome to the 21st century! This is a great switch, I have replaced all the old switches in my house now. They are a modern alternative to the toggle switch design that has basically been unchanged since its introduction in the 1910s. The tiny light is the perfect amount to find it in the dark, while not being annoyingly bright. I wonder whether the other 1 star reviews are all from the same person, because its not possible that it scores 1 star in all three categories, quality, setup, and durability. I love these switches (and the matching outlets) and will recommend them hands down. I actually also use them with LED lighting without issues (I don't own any incandescents anymore).
Date published: 2018-10-24
Rated 1 out of 5 by from Only works with legacy incandescent bulbs I see you have yet to figure out how to make the lighted dot work with new style lights/bulbs. Sad, given that there is 120 volts connected to it. Paid 5x the price- your BOX doesn’t clearly disclose this if at all. DO NOT BUY unless you’re still running Thomas Edison’s bulb from 100 years ago.
Date published: 2020-03-27
  • y_2025, m_5, d_12, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_13
  • loc_en_US, sid_TM870LASL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

What color is the locator light?

Asked by: B. Cox
Thank you for your inquiry. The LED indicator light will be white in color.
Answered by: Justin
Date published: 2024-11-11

Purchased 3 paddle switches with the locator lights to replace 3 old light switches in a 3 gang box. The switches control 3 sets of fluorescent tube lights. Two of the locator lights work fine. One locator light is dim and flickering. Curious why? Thanks.

Asked by: Paul
I’d try switching the questioned switch with one of the other switches to narrow the problem. If it works properly, then you know it’s the switch and I would take it back and get a new one.
Answered by: B
Date published: 2022-11-30

Does the indicator light on these switches work when it is connected to an outlet which is used for a plug in lamp?

Asked by: Erin
Hello, Sorry this light indicator is designed to work with a lighting load not an outlet, even with a lamp or any device plugged into the outlet. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-03-02

I have installed a Legrand 15/20-amp Single Pole 3-way Rocker Indoor Light Switch with a pilot Light. Pilot light working well with an LED bulb. Notice days ago that the pilot light is not lit when in off position. Changed to incandescent and nothing.

Asked by: Willie59
Good Morning, The switch is working correctly. A pilot light on is only on when the light it is controlling is on. If you want the light on when the room light is of, you will want to look for a "Lighted" or "Illuminated" switch. Hope this helps!
Answered by: Tech Support
Date published: 2023-10-12

Hello, I’ve noticed that when I turn the light switch off sometimes the light will not illuminate. Sometimes it will be bright and sometimes it will be very very dim. What could be causing this?

Asked by: Scott
Thank you for your question regarding the Radiant switch(model # TM870WSL). This switch is designed to be used with Incandescent bulbs only so if you have it controlling any type of CFL/LED lights, it will effect the "illuminated when off" feature.
Answered by: Legrand Technical Support
Date published: 2024-03-28

Where can I get this in the color black?

Asked by: Jessica
  • y_2025, m_5, d_12, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_TM870LASL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT