




radiant® 15A 3-Way Switch, Brown
TM873
radiant Collection
radiant® 15A 3-Way Switch, Graphite is rated
out of
5 by
27.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$6.20 USD
Allowing control of a light or fixture from two separately located switches, the radiant® 3-Way Switch upgrades your space with clean lines and smooth paddle action for a sophisticated touch.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Replaces any standard switch with ease, in as little as 10 minutes
- Uses a paddle switch for smoother control with a low-profile aesthetic
- Features durable, high-impact resistant thermoplastic construction
- Designed to install easily with a narrower back body and captivated mounting screws
- More color options available to fit any style, including finishes to match current hardware and lighting trends
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Color | Brown | ||
Type | Switch | ||
Finish | Matte | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Number of Switches | 1 | ||
Switch Type | Paddle | ||
Warranty Type | 1-Year Limited Warranty | ||
Standard | UL, cULus | ||
UPC Number | 785007245417 |
Dimensions
Product Depth US | 1.27 in | ||
Product Height US | 4.19 in | ||
Product Width US | 1.43 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 15 A | ||
Seismic Tested | No | ||
Contact Rating | 15 Amp, 120/125 VAC | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | 3-Way, Single Pole | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Supporting Document
Guide Form Specifications
Product Environmental Profile
Premium Content
Reviews
Rated 5 out of
5
by
Hannah from
Will buy again!
Looks so nice! I'm upgrading all the outlets and light switches in my house, room by room. I'm very pleased with the look and feel of these.
Date published: 2023-01-09
Rated 5 out of
5
by
Electrified 85 from
Best 3way switch for the money
Great option for premier Rocker switch and to match every other device in your room or space
Date published: 2021-09-18
Rated 5 out of
5
by
C miller from
Radiant 15A 3 pole switches
Very nice contemporary design, well made switch with much ease of use compared to standard swiches
Date published: 2024-11-09
Rated 5 out of
5
by
debw from
Beautiful
We desperately needed to update our multi-colored Light switches and outlets.
Date published: 2024-05-21
Rated 5 out of
5
by
Anonymous from
Clean switch, Easy Install
Very clean look that I installed easily (I have no electrical expertise whatsoever)
Date published: 2023-06-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I recently installed 2 new LED light fixtures in our hallway in our house. I installed 2 of these light switches at both ends of the hallway. The lights were flicker. I made sure all connections were tight. Any ideas on a fix?
Thank you for your inquiry. Please review if your radiant 3-way switch includes a locator light at the top of the device (part #: TM873WSL). Unfortunately, if you currently have TM873WSL operating LED fixtures, they are only compatible with incandescent lights/bulbs.
Recommendation:
Install TM873W (without locator light)
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-11-19
Is the TM873W 3-way rocker light switch LED compatible?
Thank you for your inquiry. Yes, the TM873W is compatible with LED loads.
Date published: 2024-11-19
Is this switch (TM873CC10) action a rocker action (i.e. pressing two different places to operate the switch) or alternate action (i.e. pressing the same place operates the switch to the other function)?
Thank you for your inquiry. To engage or disengage the load, the TM873CC10 must be pressed in two different places (Top and bottom).
Date published: 2024-07-22
Why don't you have a simple installation sheet on your website? Several people have asked for one and you expect them to call you during business hours rather than just having a simple instruction sheet on your website. How inconvenient.
Thank you for reaching out. Please review the attached Wiring Diagram for part number TM873. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-11-01
iM LOOKING FOR THE MOUNTING SHEET, BUT IS MISSING
Hello,
Please contact Pass & Seymour Technical Support if you need assistance with installation.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-04-19
i bought this switch and the wireig diagram iis missing
The wiring diagram for a 3way switch is attached below:
Black terminal - HOT or LOAD wire
Brass terminals - traveler wires(2)
Date published: 2024-06-30
Can this 3-way switch be used with the Radiant Netatmo Smart Switch WNRL10WH?
A Netatmo 3way would be using one WNRL10WH and one WNRL23WH.
Date published: 2022-02-18
Are TM870, TM873, and TM874 in ivory (I) going to be produced and available in the future or are they permanently deleted?
The Ivory Radiant switches have not been discontinued and should be available soon.
Date published: 2022-12-16
Bazaarvoice SAP Hybris Integration Version 2.8.1