radiant® Six-Gang Screwless Wall Plate, Brown
RWP266
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$22.19 USD
Designed to complement any space, the radiant® Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this six-gang option with a combination of radiant® switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Country Of Origin | United States | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Standard | CSA, UL514, ETL |
Dimensions
Product Width US | 12.21 in | ||
Product Depth US | 0.25 in | ||
Product Height US | 4.5 in |
Technical Information
Thickness | 0.065 in | ||
Number of Gangs | 6 | ||
Mounting Type | Screwless |
Resources
Guide Form Specifications
Supporting Document
Instruction Sheet
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the actual dimensions of the wall plate (width & height)?
The 6 Gang wall plate dimensions are:
4.94" X 12.21"
Date published: 2021-11-10
Bazaarvoice SAP Hybris Integration Version 2.8.1