Lighting Controls & Systems Enable Lighting to Do What it Could Never Do Before
The Wattstopper product line offers the most comprehensive line of simple, scalable and flexible energy efficient lighting controls and solutions for commercial applications. Lighting controls and systems from Wattstopper make complex functionality simple and crate the right light for spaces where people learn, work, and heal.Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Coil Voltage
The Electrical Pressure, the force Which Causes Current to Flow Through a Conductor
Connector
A Device that Establishes a Connection Between Two or More Units.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
IP Rating
Levels of sealing effectiveness of electrical enclosures. IP20, IP55, IP53, IP68
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Timer Duration
Amount of Time a Timer can Last
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Contact Rating
The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Bracket
The Type of Support, as of Metal or Wood, Projecting from a Wall or the Like to Hold or Bear the Weight of a Shelf, Part of a Cornice, Etc.
Timing Range
The Time Span for Which the System/Device is in Desired Active/Working Mode
Availability
Product is available to buy on Legrand.us
Number of Buttons
The Number of Keys/Switches in the item Used for Selecting a Particular Function
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Number of Devices
The amount of devices the product can connect to.
Sensitivity
The Minimum Input Which the Device can Sense and Produce the Output
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Action
The Controlling Function performed by the Switch
Response Frequency
Frequency response is the quantitative measure of the output spectrum of a system or device in response to a stimulus, and is used to characterize the dynamics of the system. It is a measure of magnitude and phase of the output as a function of frequency, in comparison to the input.
Power Supply
The Specification of the Electrical Power or the Description of This Electrical Power Which is Required for the Proper Functioning of the item
Cord Length
The Linear Extent of Cord in Space from one End to the Other
Orientation
The Position or Alignment Relative to Points of the Compass or Other Specific Directions
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Connection TypeTooltip Title
Style or Type of Connection Used
Target Size
The Dimensional Specification of the Object Which is Set as a Target for the Sensor
Maximum Surge Current
A Short-Duration, high-Amperage Electric Current Wave that May Sweep Through an Electrical Network
Sensing Range
The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively
Number of Switches
Number of electrical switches
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Supply Voltage
The Specified Amount and Type Voltage / Voltage Range for Which the Equipment is Rated for Operation
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Sensor Technology
The technology used by a device to sense a change in signal or stimulus.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Warranty Type
The product warranty that accompanies the specific product.
Wall Plate Size
Package Quantity
Finish
The finish of the product itself.
Works With
Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.
Number of Rockers
The total number of rocker-type electrical switches included on a device. Typically used to switch between two or more functions.
MATERIAL
Material of the product.
Electrical Rating
The maximum load or capacity of electrical power a dimmer switch is rated to manage when linked to a specific type of light bulb.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Load
The Maximum Amount of Power Which the item can withstand or Operate without any performance Loss
Frequency Rating
The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
Dimmer
Devices Used to Vary the Brightness of a Light by Decreasing or Increasing the Rms Voltage and Hence the Mean Power to the Lamp it is Possible to Vary the Intensity of the Light Output
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Dual Tech Ceiling Mount Sensor V4, WhiteLMDC-100 WattstopperThe LMDC-100 is a low profile Dual Technology Ceiling Mount Occupancy Sensor.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120-277V, 50/60Hz, 24VDC, 225mA, w/Auto-On/ManBZ-150 WattstopperUniversal Voltage Power Pac.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® Wireless Smart Dimmer with Netatmo, WhiteWNRL63WH radiant CollectionThe smartest way to take control of lights and power, optimized for larger homes.$37.31In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Smart Plug-In Tru-Universal Dimmer with NetatmoWNP20 radiant CollectionPlug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.$64.96In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Room Controller, 2 Relay, 0-10V DimmingLMRC-212 WattstopperLMRC-210 Series Digital Room Controllers include one, two or three relay(s) to switch a total of 15 or 20 amps, a highefficiency switching power supply and one 0-10 volt output per relay for control of dimmable loads including electronic ballasts (Advance Mark 7, or equivalent).Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dimming Wall Switch, 1 paddle, w/IR, WhiteLMDM-101-W Wattstopper1-Button Dimming Wall Switch.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Occupancy Sensor, 24VDC, center mount 360°, 40 KhzDT-305 WattstopperCombines the benefits of passive infrared (PIR) and ultrasonic technologies to detect occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.High/Low PIR Fixture Mount Sensor Line VoltageFSP-211 WattstopperThe FSP-2x1 sensors provide multi-level control based on motion and/or daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Wall Switch Occupancy Sensor, 120/277V, WhiteDSW-301-W WattstopperThe DSW-301 dual technology wall switch sensor turns lights OFF and ON based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Dual Tech Occupancy Sensor 100 -347 VAC, center mount 360°DT-355 WattstopperWattstopper's low profile DT-355 dual technology occupancy sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Emergency Lighting Control Unit for KO MountingELCU-200 WattstopperSelf-contained device that allows any standard lighting control device to control emergency lighting.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Wired Network Bridge ModuleLMBC-300 WattstopperThe LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital PIR Ceiling Mount sensorLMPC-100 WattstopperThe LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Open Loop Multiple Zone DLM photosensorLMLS-500 WattstopperThe LMLS-500 is an open loop, multi-zone photosensor that measures the daylight contribution.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Power Pack, 120-277V, 50/60Hz, 24VDC, 225mABZ-50 WattstopperProvides 24 VDC operating voltage to Wattstopper's low-voltage occupancy sensors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Scene Switch, 5-button w/IR, WhiteLMSW-105-W WattstopperThe LMSW-105 Digital Scene Switch is a low voltage device that sets and recalls preset lighting scenes and raises and lowers lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Wall Switch Occupancy Sensor, WhitePW-301-W WattstopperThe PW-301 passive infrared (PIR) wall switch sensor can turn lights OFF and ON based on occupancy.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Single Relay Room Controller, On/Off, 120-277VLMRC-101 WattstopperLMRC-100 Series Digital Room Controllers include one or two relay(s) for on/off control of a total of 20 amps, and a highefficiency switching power supply.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dual Tech 2-Button Wall Mount Sensor w/Infrared, WhiteLMDW-102-W Wattstopper2-button Digital Dual Technology Wall Switch Occupancy Sensor
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Plug Load Controller 20A, 120V, 60Hz, On/OffLMPL-101 WattstopperLMPL-101 Plug Load Controllers include a 20 amp relay for on/ off control of connected outlets, and a high-efficiency switching power supply.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Dual Tech Corner Mount SensorLMDX-100 WattstopperThe LMDX-100 Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.RJ45 Cables, 50 feet, plenum rated GreenLMRJ-P50 WattstopperLMRJ Series cables connect Digital Lighting Management (DLM) components without the need for toolsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Lens Module for FSP-2xx Sensor 40 ft Mounting Height ModuleFSP-L7 WattstopperLenses for passive infrared fixture integrated occupancy sensors.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Ceiling Occupancy Sensor 100-347VAC, Ceiling Mount 360°CI-355 WattstopperWattstopper's CI-355 passive infrared (PIR) occupancy sensor automatically turns lighting on and off based on occupancy.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 1-button w/infrared, WhiteLMSW-101-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.PIR Wall Switch Occupancy Sensor, 120/277V, WhiteWS-301-W WattstopperThe WS-301 Passive Infrared (PIR) Wall Switch Sensor turns lighting or fan loads on and off based on occupancy and ambient light level.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Closed Loop Single Zone DLM photosensorLMLS-400 WattstopperThe LMLS-400 is a closed loop photosensor that measures the ambient light level in order to automatically switch or dim one zone of lighting.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.LMCP panel w/24-relay max capacityLMCP24 WattstopperThe LMCP series panel provides simple networkcapable lighting control enabling the automation of lighting functions throughout an entire facility.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wireless Commissioning Tool for Fixture Mount SensorsFSIR-100 WattstopperThe FSIR-100 Wireless IR Configuration Tool is a handheld tool for remote configuration of IR-enabled fixture integrated sensors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.DLM Ultrasonic Ceiling Mount Sensor, 1000 sq ftLMUC-100-2 WattstopperThe LMUC-100 low profile Digital Ultrasonic Ceiling Mount Occupancy Sensor uses ultrasonic diffusion technology to achieve 360° occupancy sensing for energy-efficient control of lighting and plug loads.