text.skipToContent text.skipToNavigation

Wall Grommet Kit

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 61ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Running low voltage cables behind the wall has never been easier with the Wiremold low-voltage grommet kit. It is the easy solution to running flat screen TV cables in-wall and includes everything you need to install. For use with low voltage cables only, such as HDMI cable.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simple installation: Do-it-yourself kit allows for neat and easy installation.
  • All inclusive kit: All parts and tools needed for installation included in kit.
  • Hide low voltage cables: Perfect for hiding low voltage cables such as HDMI.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
UPC Number 086698001222
Country Of Origin China
Application Sector Residential
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have successfully installed the unit. I am attempting to remove the outer cover so that I may feel an additional low voltage cable through the wall. I have found it very difficult to remove the cover, could you provide some instruction?

Asked by: Dan G
Hello Dan, To remove the trim ring, unplug the power cord from the module. Insert the blade of a flat head screw driver into the recess and gently pry the trim ring off. Below is a full copy of the installation instructions. https://legrand.webdamdb.com/directdownload.php?ti=55646103&tok=2W4b83BiudqcIzQKP7AMawRR
Answered by: Wiremold Tech Support
Date published: 2023-01-17

Would there be a separate document explaining the installation instructions, max wall thickness, hole size required, etc ?

Asked by: Jeremy
Hi Jeremy, No separate instructions are available for that. The hole saw in the CMK60 cuts a 3" diameter hole. It is designed to fit into both interior and exterior walls constructed of a minimum of 2" x 3" studs and 1/2" inch drywall. Should you have any additional installation questions please feel free to call us direct at 1-800-621-0049. From the main menu choose option 3 for technical support. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-01-10

What is the overall outside dimensions?

Asked by: David P
Hello, The outside diameter is 3 13/16". Thank you
Answered by: Wiremold Tech Support
Date published: 2022-09-02

What wall thickness do you support?

Asked by: PEH72
The Power Kit is designed to fit into both interior and exterior walls constructed of a minimum of 2" x 3" studs and 1/2" inch drywall. Should you have any additional installation questions please feel free to call us direct at 1-800-621-0049. From the main menu choose option 3 for technical support.
Answered by: Wiremold Tech Support
Date published: 2021-03-12

What is the diameter the hole that this makes? Thanks 

Asked by: Val K
The hole saw in the CMK60 cuts a 3" diameter hole.
Answered by: Wiremold Tech Support
Date published: 2021-09-09
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_CMK60, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT