text.skipToContent text.skipToNavigation

Omnibox® Series Double Gang Shallow Steel Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 880M2 shallow two gang Omnibox® Floor Box provides an excellent activation solution for applications where single service is required in open space areas. The 880M2 floor box is offered in a stamped steel construction, designed to be installed in above grade concrete floor applications and to meet a wide range of market requirements. This floor box series has many applications, some of which are schools, financial institutions, and commercial office buildings.
Color Silver
Depth 7.0 in
  • 7.0 in
Material Steel
  • Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • TopGuard protection. All cover assemblies for the Omnibox Floor Box Series have TopGuard protection. An integral design which keeps out water, dirt, and debris from the power and communication compartments.
  • Fully adjustable box. Before and after concrete pour adjustability. Lower installed cost.
  • Concrete-tight stamped steel construction. Lower cost option for above grade applications.
  • Two-gang configurations, maximum flexibility. Can remove divider for greater capacity. Supports multiservice applications.
  • Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2.
  • Flush activation assemblies for carpet and tile. Aesthetically pleasing assemblies are interchangeable for both cast-iron and stamped steel.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use.
  • A wide selection of data and bezel options available for use with Ortronics TracJack and Series II devices.

Specifications

General Info
Color Silver
Type Floor Box
Material Steel
Application Sector Commercial, Education
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 2
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Cover Style Flush
UPC Number 786564221739
Dimensions
Product Depth US 9.5 in
Product Height US 2.5 in
Product Volume US 166.25 cu in
Product Width US 7.0 in
Product Weight US 3.296 lb
Cubic Capacity 80 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade
Cable Entry Knockout
Box Capacity 2 Gangs
Service Capacity Dual
Floor Type Concrete
Depth Behind Device Plates 1.75 in
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Trying to understand if the shallow omnibox models limit the use/wiring with the 1" interior clearance or install will just be a bit less forgiving.

Asked by: Chris
Hi, It can vary depending on what devices you are wanting to install. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-12-18
  • y_2026, m_6, d_10, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_880M2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT